TCWA1225G

Not Recommended for New Design

High Power Switch

Description

Application Base station / Industrial equipment / repeater / Consumer equipment / Transceiver
Feature High Power / Small package / Low insertion loss
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name WCSP14
Package Image Toshiba TCWA1225G High Power Switch product WCSP14 package image
Pins 14
Mounting Surface Mount
Width×Length×Height
(mm)
1.9×1.9×0.48
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage (Max) VDD 3.9 V
Supply Voltage (Min) VDD -0.3 V
Peak Power Handling Pin_max 46 dBm

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Frequency Range (Min) frequency - 0.7 GHz
Operating Frequency Range (Max) frequency - 5 GHz
Insertion Loss (Typ) IL f=3GHz 0.5 dB
Isolation (Typ) ISO f=3GHz 50 dB

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open